We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV31H43A

SAM9X75 Curiosity LAN Kit

User Guide: Download User Guides

Overview

Click "here" to launch our two Quick Start Demos on Linux or MPLAB® Harmony v3.

The SAM9X75 Curiosity Development Board features a SAM9X75D2G MPU and is the evaluation platform for the SAM9X7 Series MPU devices. The SAM9X75D2G is a high-performance, ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) running up to 800 MHz, with an integrated 2 Gbit DDR3L memory. The device integrates powerful peripherals for connectivity and user interface applications, including MIPI DSI®, LVDS, RGB and 2D graphics, MIPI-CSI-2, Gigabit Ethernet with TSN, USB and CAN-FD. Advanced security functions are offered, such as tamper detection, secure boot, secure key storage, TRNG, PUF as well as high-performance crypto accelerators for AES and SHA.

The SAM9X75 Curiosity Development Board includes 4Gbit SLC NAND Flash, a 64Mb QSPI Nor Flash, a Gigabit Ethernet interface through SODIMM 260-pin connector, a LAN8840 EDS2 Daughter Card to evaluate Microchip LAN8840 Gigabit Ethernet RGMII Ethernet PHY, MCP16502 Power Management IC optimized for the module and one extra DC/DC converter to supply interfaces such as the Gigabit Ethernet interface and the Wireless M.2 interface.

The SAM9X75 Curiosity Development Board is intended for evaluation of all variants of the SAM9X75 MPU, including the System in Package (SIP) variants and the System on Module (SOM). It is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development. It also simplifies design rules of the main application board, reducing overall PCB complexity and cost. The SAM9X75 Curiosity Development Board is delivered with a free Linux distribution and bare metal C code examples.          

This kit will contain 2 boards:

  • SAM9X75-Curiosity development board
  • LAN8840 EDS2 Daughter Card 

 You will find the user guides in the Documentation section at the bottom of the page

The board comes with:

  • Board supply: System 5VDC from jack or USB A
  • Free mainline Linux® Distribution
  • MPLAB® X Integrated Development Environment and MPLAB® Harmony v3
  • Microchip Graphics Suite – RTOS graphics development, Linux graphics development (EGT)
  • Multiple Third-party Software support

The SAM9X75-Curiosity kit includes the following:

  • SAM9X75-Curiosity Development Board
  • One USB-A to USB Micro-B cable 
  • LAN8840 EDS2 Daughter Card 
240717-MPU32-PHOTO-EV31H43A-Angle1-Transparent.png 240717-MPU32-PHOTO-EV31H43A-Front2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
SAM9X75-Curiosity User Guides PDF | HTML
EV31H43A design and manufacturing files Board Design Files Download
SAM9X75 SiP Data Sheet Data Sheets PDF | HTML
SAM9X7 Series Data Sheet Data Sheets PDF | HTML
SAM9X7 Series Silicon Errata and Data Sheet Clarifications Errata PDF | HTML
LAN8840 Daughter Card User’s Guide User Guides Download
LAN8840 design files Board Design Files Download
SAM9X75 Hardware Design Considerations Application Notes Link PDF | HTML
High-Density BGA Routing Guidelines for Microchip MPUs Application Notes Link PDF | HTML
Adding support for a Custom MIPI Display on a SAM9X75 MPU under Linux Application Notes Link Download
Booting from External Non-Volatile Memory (NVM) on SAM9X7 MPUs Application Notes Link PDF | HTML
AN5939 - Accessing Secure SAM-BA Cipher on the Secure Document Extranet (SDE) Application Notes Link PDF | HTML
AN5940 - Accessing Secure Resources for Microchip MPU Products Application Notes Link PDF | HTML
AN6596 SAM9X7 Series Linux® Secure Boot Application Notes Link PDF | HTML
Getting Started Demo with Linux and Harmony v3 Software Link
Linux Solutions Software Link
MPLAB Discover Code examples Software Link

Live Chat

Need Help?

Privacy Policy